text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
with thread lock
Body material
steel
Component material
pin steel
D=Thread
M06
F1=Spring force initial N ca.
14
F2=Spring force final N ca.
37
F=Spring force
intensified
Form=Form thrust pad
thrust pin
G=Assembly key weight g
14
H=Stroke
2,5
L=Length
20
MS=Loosening torque Nm ca.
0,22
MS=Tightening torque Nm ca.
0,45
Carrier profile
hexagon socket
D1
2,7
L1
7
N
1
S
2
T1
1

Description

Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Drawing reference
L2 = ca. two full threads

1) grub screw glued-in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought