text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
standard spring force
Version 2
flat
Body material
steel
Component material
pin POM
D=Thread
M12
F1=Spring force initial N ca.
12
F2=Spring force final N ca.
55
Form=Form thrust pad
thrust pin flat
G=Assembly key g
70
L=Length
28
Carrier profile
hexagon socket
D1
6
H
4
N
2
S
4
T1
2

Description

Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.
Version
Black oxidised.
Note
These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought