text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
with head
Body material
steel
Component material
ball steel
D=Outside diameter
M05
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
11
F=Spring force
standard
H=Stroke
0,9
L=Length
17
D1
3
D2
8,5
L1
13
S
2,5

Description

Material
Steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Ball steel or stainless steel, hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range