Spring Plunger
with detent ring
stainless steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Suitable for difficult to access mounting situations
- O-ring ensures required retention
Sales unit
kr16.48 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
with detent ring
Body material
stainless steel
Component material
ball stainless steel
D=Outside diameter
7,95
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
12
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
1,5
L=Length
7
D1
5
D2
6
D3
8
D4
6,1
L1
1,5
L2
1,2
L3
3,7
L4
1
Description
Material
Sleeve, spring and ball stainless steel.
O-ring NBR.
O-ring NBR.
Version
Sleeve bright.
Ball hardened, bright.
O-ring black.
Ball hardened, bright.
O-ring black.
Note
These spring plungers with O-ring are suitable for overhead installation or for installing in difficult to access positions.
They can be pressed into the location hole by hand or using simple assembly tools. The O-ring holds the plunger in place and prevents it falling out. Other components can be easily installed without the need for further assembly aids.
They can be pressed into the location hole by hand or using simple assembly tools. The O-ring holds the plunger in place and prevents it falling out. Other components can be easily installed without the need for further assembly aids.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.