text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
smooth version
Version 2
without collar
Body material
stainless steel
Component material
POM
D=Outside diameter
4
F1=Spring force initial N ca.
12
F2=Spring force final N ca.
22
F=Spring force
standard
H=Stroke
0,6
L=Length
9
D1
3

Description

Material
Sleeve and spring stainless steel.
Ball stainless steel or POM.
Version
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range