text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
smooth version
Version 2
without collar
Body material
stainless steel
Component material
stainless steel
D=Outside diameter
8
F1=Spring force initial N ca.
42
F2=Spring force final N ca.
73
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
1,8
L=Length
16
D1
6

Description

Material
Sleeve and spring stainless steel.
Ball stainless steel or POM.
Version
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought