Spring Plunger
smooth version
stainless steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- ball point hardened
Sales unit
kr15.02 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
smooth version
Version 2
without collar
Body material
stainless steel
Component material
stainless steel
D=Outside diameter
3
F1=Spring force initial N ca.
5
F2=Spring force final N ca.
7
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
0,65
L=Length
7
D1
2
Description
Material
Sleeve and spring stainless steel.
Ball stainless steel or POM.
Ball stainless steel or POM.
Version
Ball hardened, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.