text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
T-Slot Key
Form
B
Body material
high carbon steel
Body surface finish
hardened and bright
Steel code
1.1191
B=Width
14
H=Height
10
L=Length
18
Form definition
both sides
H1
4,9
L1
18
Slot width
18

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
Slot guide nuts are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Version B can be mounted at 90° for a wider mark-out dimension. The slot guide nut can therefore be used for two different slot widths.
Application
The slot guide nuts are screwed into a slot with the fixture components and then marked out on the counterpiece.
Advantages
Very time-saving when mounting fixture components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range