text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slot Key
Version 1
flat
Body material
mild steel
Body surface finish
case-hardened, black oxidised and ground
For=DIN 84 or 912 screws
M06X16
H=Height
10
L=Length
22
D
6,6
D1
11
Slot width
14
T
6,3

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
Slot keys are used to align fixtures and clamps on machine tables with DIN 650 T-slots. They are screwed into the fixture alignment slots. Slot keys are only used when the fixture and machine table have the same slot width.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range