text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slot Key
Version 1
cylindrical
Body material
mild steel
Body surface finish
case-hardened, black oxidised and ground
D=Thread
M08
H=Height
15,5
D1
11
D2
20
D3
30
H1
5,8
Slot width
16
T
6,4

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
To align fixtures and clamping elements on subplates and palettes with location holes.
They can be mounted in holes or slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought