text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slot Key
Version 1
without hole
DIN Standard
6323
Body material
mild steel
Body surface finish
case-hardened, black oxidised and ground
Steel code
1.0401
B=Width
14
H=Height
14
L=Length
32
H1
5,5
Slot width
20

Description

Material
Hardened steel 1.0401
Version
Case-hardened, black oxidised and ground.
Note
Loose slot keys 03260 acc. to DIN 6323 combine the advantages of fixed slot keys with the improved handling of machine vices, dividing heads and fixtures. These keys can slide sideways after rough alignment.
No protruding key on the base to damage the machine table when moving the fixture.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought