text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Parallel
Version 2
pair
DIN Standard
6346
Body material
steel
Body surface finish
hardened and ground
B=Width
4
H=Height
12
L=Length
63
T1=Tolerance DIN ISO 2768-mk
±0,2
T2=Tolerance 1 pair IT 5
±0,008
T3=Tolerance DIN ISO 2768-mk
±0,1
T4=Tolerance 1 pair IT 5
±0,005
Tolerance 1
0,008
Tolerance 2
0,005

Description

Material
Steel.
Version
Hardened and ground, precision grade 1, paired tolerance IT 5, nominal dimensional tolerance DIN ISO 2768-mK
On request
Several matched pairs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought