{"product":{"productId":"agid.2643","price":296.14,"name":"LOCATING PIN INTERNAL THREAD ONE SIDESIZE:1 C=25, A=25, G=M05, FORM:DABGESETZT M.KUGELANS.ABGE, TOOL STEEL"},"currency":"SEK"}
Locating Pin
1527
tool steel
- Ease the fastening process
- Clamping inclination is minimised through the ball-end and the subsequent ball incline
- Version: steel or stainless steel
- Steel, hardened and ground
- Stainless steel, ground and kolsterised
Sales unit
kr296.14
plus sales tax
Added to your shopping cart
Designation
Locating Pin
Form
D
Size
1
Version 1
1527
Body material
tool steel
C=Diameter
25
A
25
B
18
D
18
E
25
F
6
Fastening type
precision diameter
Form definition
311
G
M05
H
10
J
R 6
K
5,6
MM3708
2
Mounting/support surface
flattened
Mounting/support surface mat.
steel
Description
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form. (See the illustration 1 by 03108 Form B)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.