{"product":{"productId":"agid.2631","price":150.18,"name":"LOCATING PIN EXTRACTABLE, WITH HEAD,D=12, FORM:D, TOOL STEEL"},"currency":"SEK"}
Locating pin
extractable
tool steel
- Hardened
- Ground
Sales unit
kr150.18
plus sales tax
Added to your shopping cart
Item
Locating pin
Form
D
Version 1
extractable
Version 2
with head
Main
material
tool steel
D=diameter
12
B
3,5
D1
8
D3
M5
L1
13
L2
12
L4
4
REACh
false
RoHS
true
Description
Material
Tool steel.
Version
Hardened and ground (HRC 55-60).
Note
Locating pins can be easily removed with an extractor.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.