{"product":{"productId":"agid.33949","price":145.4,"name":"LOCATING PIN INTERNAL THREAD ONE SIDEC=5, A=5, G=M02,5, FORM:C1 MITKUGELANSATZ ABGEFLACHT, TOOL STEEL"},"currency":"SEK"}
Locating pin
Internal thread one side
tool steel
- Ease the fastening process
- Clamping inclination is minimised through the ball-end and the subsequent ball incline
- Version: steel or stainless steel
- Steel, hardened and ground
- Stainless steel, ground and kolsterised
Sales unit
kr145.40
plus sales tax
Added to your shopping cart
Item
Locating pin
Form
C1
Size
1
Version 1
Internal thread one side
Main
material
tool steel
C= diameter
5
A
5
B
5
D
6
E
5
F
2
Form definition
mit Kugelansatz abgeflacht
G
M2,5
H
4,5
J
R 1
K
1,5
Kind of fastening
precision diameter
Thread core hole
Blind hole
Description
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)
Drawing reference
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.