Locating Pin
with ball-end
stainless steel
- Ease the fastening process
- Clamping inclination is minimised through the ball-end and the subsequent ball incline
- Version: steel or stainless steel
- Steel, hardened and ground
- Stainless steel, ground and kolsterised
kr241.78
plus sales tax
Added to your shopping cart
Designation
Locating Pin
Form
C
Version 1
with ball-end
Version 2
flattened
Body material
stainless steel
C=Diameter
14
A
14
B
14
D
17
E
14
F
3,5
Fastening type
precision diameter
G
M04
H
8
J
R 3,5
K
3,9
Mounting/support surface
flattened
Mounting/support surface mat.
stainless steel
Description
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form. (See the illustration 1 by 03108 Form B)
Important note on downloading CAD models