text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

03108

Locating Pin

with ball-end

stainless steel

  • Ease the fastening process
  • Clamping inclination is minimised through the ball-end and the subsequent ball incline
  • Version: steel or stainless steel
  • Steel, hardened and ground
  • Stainless steel, ground and kolsterised
Special features:
Item number:
03108-512

kr220.97

plus sales tax
Item number:
03108-512
Designation
Locating Pin
Form
B
Version 1
with ball-end
Body material
stainless steel
C=Diameter
12
A
12
B
8
D
8
E
12
F
3
Fastening type
precision diameter
G
M04
H
8
J
R 3
Mounting/support surface
plane
Mounting/support surface mat.
stainless steel
Weight
11 G

Description

Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).