text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Pin
Form
B
Version 1
with ball-end
Body material
stainless steel
C=Diameter
6
A
6
B
4
D
4
E
6
F
2
Fastening type
precision diameter
G
M02,5
H
4,5
J
R 1
Mounting/support surface
plane
Mounting/support surface mat.
stainless steel

Description

Material

Tool steel or 1.4305 stainless steel.

Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought