Locating Pin
extractable
tool steel
- Hardened
- Ground
kr161.69
plus sales tax
Added to your shopping cart
Designation
Locating Pin
Form
A
Version 1
extractable
Body material
tool steel
D=Diameter
20
D3
M05
L
47
L4
5
Description
Material
Tool steel.
Version
Hardened and ground (HRC 56 +2).
Note
The locating pins can be easily removed with an extractor.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.