text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Pin
Form
A
Version 1
extractable
Body material
tool steel
D=Diameter
8
D3
M03
L
25
L4
3

Description

Material
Tool steel.
Version
Hardened and ground (HRC 56 +2).
Note
The locating pins can be easily removed with an extractor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought