Positioning Pin
milled free
tool steel
black oxidised
- Also suitable for use as stops and feet
- High concentric accuracy
- Toleranced dimension for exact positioning
kr109.25
plus sales tax
Added to your shopping cart
Designation
Positioning Pin
Version 1
milled free
Body material
tool steel
Body colour
black oxidised
D1=Outside diameter
22,5
D2=Pin diameter
14
B
5,6
B1
18
Fastening type
precision diameter
L1
8
L2
14
L3
3
Mounting/support surface
plane
Mounting/support surface mat.
steel
Description
Material
Tool steel.
Version
Hardened.
Note
Top face with centrebore.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.