text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Pin
Version 1
milled free
Version 2
ground
Body material
tool steel
Body colour
black oxidised
D1=Outside diameter
12
D2=Pin diameter
8
B
3
B1
9,8
Fastening type
precision diameter
L1
8
L2
10
L3
2
Mounting/support surface
plane
Mounting/support surface mat.
steel

Description

Material
Tool steel.
Version
Hardened and ground.
Note
Top face with centrebore.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought