text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Cylinder
Form
C
Version 1
pneumatic
Version 2
cylindrical
Body material
high carbon steel
Body colour
black
Body surface finish
hardened, ground and black oxidised
Steel code
1.7223
D1=Outside diameter
85
D=Diameter
20
F1=Retaining force (N)
6300
D10
60
D11
58
D2
58
D3
57,5
D4
48
D5
26
D6
M06
D7
M08
D8
72
D9
58
H
15
H1
19
H2
44
H3
10
H4
6
H5
20
H6
16
PL PNEUMATIK
TRUE

Description

Material
Housing and clamping cylinder, carbon steel.
Balls, stainless steel 1.0503.
Version
Housing hardened and black oxidised.
Contact faces ground.
Note
This positioning and clamping system is especially suitable for installation in fixtures (plates, clamping tower blocks, etc.) in all mounting positions. The modular design allows the number of and distance between the locating cylinders to be ideally adjusted to suit the clamping task. Due to the small diameters, the spacing between the locating cylinders can also be reduced.

The 3 clamping balls are mechanically released through control of the locating cylinder with the ”opening” connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the ”opening” connection and the ”clamping” connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought