text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Form
B
Body material
stainless steel
D=Bore diameter
13
H=Min base plate thickness
20
L=Length
11,56
B
7,6
D1
17,3
D2
34,99
D3
4,4
D4
25
D5
35
D6
13,5
D7
M04X7
L1
4,5
S
20
T
11,91

Description

Material
Stainless steel 1.4548.
Version
Hardened to min. 40 HRC, bright.
Note
Fastening screws included.
Drawing reference
1) grid plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought