Adapter Bush
stainless steel
- Locating bush for positioning and clamping the locating cylinders
- Rear mounting
- Hardened
kr434.15
plus sales tax
Added to your shopping cart
Designation
Adapter Bush
Form
A
Body material
stainless steel
D=Bore diameter
35
H=Min base plate thickness
32
L=Length
25,1
D1
41,3
D2
54,2
D3
48,03
D5
48
D6
55
L1
12,18
L2
14,78
T
12,5
Description
Material
Stainless steel 1.4548.
Version
Hardened to min. 40 HRC, bright.
Drawing reference
1) grid plate
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.