text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating fixture
Version 1
pneumatic
Version 2
round
Body material
stainless steel
Component material
nitrile rubber
D=Diameter
6
F=Retaining force N
30
FH=Retaining force N
75
H=Height
5,5
P=Operating pressure mpa
0,3 - 0,7
SW=Key width
19
D1
M18X1
D2
21
D3
M05
H1
4
H2
15
H3
26,7
PL PNEUMATIK
TRUE

Description

Product description
Clamped using compressed air.
Released via integrate spring.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note
Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Drawing reference
1) Air valve (one-sided)
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
Accessory
Clamping pins 03192-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought