text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Pin
Version 1
for middle hole
Body material
steel
D=Pin diameter
30 H6
L
87
L1
44

Description

Material
Steel.
Version
Case-hardened.
Toleranced diameter ground.
Note
These centring pins are suitable for the central holes of our workholding elements 01148, 01263, 01265, 01267 and 01850.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought