text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Pin
Version 1
for aligning hole
Body material
steel
D=Pin diameter
20
L=Length
75

Description

Material
Steel.
Version
Case-hardened.
Toleranced diameter ground.
Note
These centring pins are suitable for the aligning holes of our workholding elements 01263, 01265 and 01850.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought