text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Protective Plug
Body material
aluminium
B
11,5
C
M12
D
13
E
11,6
F
6
Internal diameter A
21

Description

Material
Aluminium.
Version
Bright.
Note
Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought