text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft Clamp
Body material
steel
Component material
steel
Body surface finish
black oxidised
Component surface finish
galvanised
D2=Diameter
8
D=Diameter min.
6
D=Max. diameter
10
L=Length max.
27
M=Tightening torque max. Nm
2,9
R=Application
machined
Clamping type
outer clamping
D1
8
D3
M04
G
M05
G1
M02,5
H
4
K
10
L1
8
SW
3
Tightening torque in Nm
MAX. 20
X
2,8

Description

Material
Jaws steel.

Spring 1.4310.

Screw grade 8.8.
Version
Jaws black oxidised.
Screw blue electro zinc-plated.
Note
These shaft clamping units are the simple alternative to conventional shaft clamping (slot and grub screw).
The units are suitable for various materials (metal, plastic, wood etc).
To loosen a jammed clamp simply hit it axially or extract it using a screw in the jaw end or screw head.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range