text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Push-Pull Plunger
Form
I
Version 1
with rotation lock
Body material
steel
Component material
pin steel
D=Thread
M12X1,5
F1=Spring force initial N ca.
16
F2=Spring force final N ca.
38
F=Spring force
standard
H=Stroke
6,12
L=Length
20
D
M12X1,5
D1
M04
D2
5,5
D3
6,78
F1 (N)
16
F2 (N)
38
L
20
L1
27,5
L3
1,38
SW
8
T min.
8

Description

Material
Steel.
Version
Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note
The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought