text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lateral Spring Plunger
Version 1
with seal
Body material
aluminium
Component material
steel
D1=Outside diameter
10
D2=Bore diameter 2
16
D=Outside diameter
16
F=Spring force
standard
L1=Length
16
L=Length
18
D
16
D1
10
D2
16
F ca. N
100
X8
3,1
±S
1,6

Description

Material
Sleeve in aluminium; spring in steel; pressure pin in steel
Version
Steel thrust pin hardened and electro zinc-plated.
Sleeve blue electro zinc-plated.
Note
Lateral spring plungers are for positioning, clamping, holding and fastening of workpieces during engraving, labelling, drilling, reaming, tapping, honing, grinding, welding, soldering, tooling, assembling, etc.
Eccentric adjustment bushes are also avaialable.

Dimensions W and Z are customer specific.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought