text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lateral Spring Plunger
Form
A
Version 1
single sided
Body material
steel
Component material
stainless steel
D3=Locating hole H8
14
D=Outside diameter
14
F1=Spring force initial N ca.
8
F2=Spring force final N ca.
18
F=Spring force
standard
H=Stroke
1,8
L=Length
40
B
5,4
D1
6,5
L2
5,8
L3
10

Description

Material
Body in free-cutting steel.
Ball in stainless steel, hardened.
Spring in stainless steel.
Version
Body black oxidised.
Ball bright.
Note
The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.

Spring force refers to a mean value.
Drawing reference
1) knurl
2) light holding
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought