text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lateral Spring Plunger
Form
A
Version 1
without thrust pin
Version 2
without seal
Body material
aluminium
Component material
steel
D=Outside diameter
10
F=Spring force
standard
L1=Length
4
L=Length
12
D1
M04
D2
10
F ca. N
20
S
1,6

Description

Material
Sleeve aluminium.
Receiving washer steel.
Spring steel.
Version
Sleeve blue electro zinc-plated.
Note
The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range