text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lateral Spring Plunger
Version 1
with threaded sleeve
Version 2
without seal
Body material
steel
Component material
steel
D=Outside diameter
M12
F=Spring force
standard
L=Length
26,5
D1
6
F ca. N
40
K
2X60°
L1
10,7
SW
10
X
1,8
±S
1

Description

Material
Steel.
Version
Thrust pin steel, hardened and electro zinc-plated.
Sleeve blue electro zinc-plated.
Note
Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought