Lateral Spring Plunger
with threaded sleeve
steel
- Positioning, clamping, retaining and fixating of workpieces
- Universally applicable
- Receiving washer, hardened
- Sealed against dirt
kr80.81
plus sales tax
Added to your shopping cart
Designation
Lateral Spring Plunger
Form
B
Version 1
with threaded sleeve
Version 2
without thrust pin
Body material
steel
Component material
steel
D=Outside diameter
M12
F=Spring force
standard
L=Length
26,5
D1
M04
F ca. N
50
K
2X60°
L1
4
SW
10
±S
1,6
Description
Material
Steel.
Version
Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Washer, hardened and burnished.
Note
Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Drawing reference
1) assembly tool
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.