text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Holder
Version 1
eccentric
Version 2
with centre bore
Body material
stainless steel
D=Diameter
18
H=Height
15,8
M=Tightening torque (Nm)
2
SW=Key width
2,5
D1
18
D2
4
D3
8,5
M
2,25
T
7,4

Description

Material

Stainless steel 1.4305.

Version
Bright.
Note
For H7 holes. Turning the grub screw creates a surface pressure. Use a face pin spanner to turn the bush to the desired position and lock it in place with the grub screw.
Application
These eccentric bushes can be used as e.g. stops or tolerance compensators.

1) DIN 332-1 centre bore, Form A
2) Basic form with centring
3) With scale groove for visual stop
4) Through hole
5) Tapped hole
Advantages
- Easy handling
- Grub screw clamping
- Minimal installation space
- Arbitrary mounting position
- Customised application
- Versatile use
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought