text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Holder
Version 1
eccentric
Body material
steel
D1=Outside diameter
12
D2=Bore diameter 2
6
D=For lateral spring plunger
6
D3
12
H
9,9
M
2

Description

Material
Steel.
Version
Black oxidised.
Note
Eccentric bushes enable lateral spring plungers to be precisely positioned with regard to the workpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range