Indexing Plunger
without locking slot
stainless steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Stainless steel 1.4305, 1.4034, 1.4404
kr249.52
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Form
A
Size
4
Version 1
without locking slot
Product type
standard
Body material
stainless steel
Component material
stainless steel
Body surface finish
hardened
Steel code
1.4034
D1=Thread
M20X1,5
D=Pin diameter
10
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
34
L=Length
83
S=Travel
10
D2
33
F x 30°
2,8
Form definition
without locking slot, without locknut
L1
28
L2
12
L3
25
Locknut
without locknut
SW1
22
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistance
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material
Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Version
Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request
Special versions.
Accessory
Spacer rings 03089
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.