text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger Premium
Form
D
Size
2
Version 1
with locking slot
Version 2
with tapered indexing pin
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened, ground and black oxidised
D1=Thread
M12X1,5
D=Pin diameter
6
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
14
L=Length
51,7
S=Travel
6
D2
25
D3
10
D4
8,5
D5
8,5 -0,01/-0,03
Grade
5.8
Grade
5.8
H2
5
L1
20
L2
8
L3
17
L4
3
Locknut
with locknut
SW1
14
SW2
19

Description

Material
Steel version:

indexing pin hardened: grade 5.8



Stainless steel version:

indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.



Mushroom knob black grey thermoplastic.
Version
Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note
Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and the threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions and spacer rings.
Accessory
Matching tapered bush 03089.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range