Indexing Plunger
with locking slot
steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Easy handling
- Material: steel or stainless steel
kr77.70
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Form
C
Size
1
Version 1
with locking slot
Product type
standard
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M10X1
D=Pin diameter
5
F1=Spring force initial N ca.
5
F2=Spring force final N ca.
12
L=Length
43,5
S=Travel
5
D2
21
F x 30°
1,3
Form definition
with locking slot, without locknut
L1
17
L2
7
L3
15
Locknut
without locknut
SW1
13
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistance
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Mushroom grip thermoplastic, dark grey or traffic red RAL3020.
On request
Special versions.
Accessory
Spacer rings 03089
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.