Indexing Plunger
with locking slot
steel
blue-passivated
not hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
kr47.79
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Size
1
Version 1
with locking slot
Product type
standard
Body material
steel
Body colour
blue-passivated
Body surface finish
not hardened
D1=Thread
M06
D=Pin diameter
4
F1=Spring force initial N ca.
3
F2=Spring force final N ca.
10
L=Length
41,5
M=Tightening torque max. Nm
1,6
S=Travel
9,5
A
16
D2
2,3
F x 30°
0,7
Grade
5.8
Grade
5.8
L1
20
L2
32
L3
17
Locknut
without locknut
SW1
6
Description
Material
Steel grade 5.8.
Version
Trivalent blue passivated.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.