text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
CP
Size
5
Version 1
with locking slot
Product type
with thread lock
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M24X2
D=Pin diameter
16
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
46
L=Length
96
S=Travel
16
D2
40
F x 30°
3,2
Form definition
with locking slot, without locknut
L1
32
L2
18
L3
28
Locknut
without locknut
SW1
27

Description

Material
Steel version:

Indexing pin hardened:

Threaded sleeve and indexing pin free-cutting steel



Stainless steel version:

Indexing pin hardened:

Threaded sleeve 1.4305

Indexing pin 1.4034.



Mushroom knob black grey thermoplastic.

Thread lock blue polyamide.
Version
Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought