text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
A
Size
3
Version 2
with rotation lock
Product type
with lead-in chamfer
Body material
steel
Component material
thermoplastic
Body colour
black oxidised
Component colour
black grey RAL 7021
D1=Thread
M16
D=Locking pin diameter
8
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
35
S=Travel
6
D2
33
Grade
5.8
Grade
5.8
L
66
L1
26
L2
10
L3
23
SW1
19

Description

Material
Steel version:

indexing pin hardened: grade 5.8



Stainless steel version:

indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.



Mushroom knob black grey thermoplastic.
Version
Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The point angle enables the pin to retract automatically through a lateral force from one side. Loosening the screw as far as the marking on the plunger enables the point angle to be rotated in 60° increments.
Assembly
The screw can be loosened using a hex. key.
On request
Special versions.
Drawing reference
1) marking ring
Accessory
Spacer rings 03089
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought