Indexing Plunger
with locking slot
steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
kr111.99
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Form
D
Size
3
Version 1
with locking slot
Product type
with extended indexing pin
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M16X1,5
D=Pin diameter
8
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
45
L=Length
76
S=Travel
12
D2
33
F x 30°
2,3
Grade
5.8
Grade
5.8
L1
26
L2
14
L3
23
Locknut
with locknut
SW1
19
SW2
24
Description
Material
Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.