Indexing Plunger
without locking slot
stainless steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Stainless steel 1.4305, 1.4034
kr128.59
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Form
G
Size
2
Version 1
without locking slot
Product type
without collar
Body material
stainless steel
Component material
stainless steel
Body surface finish
hardened
Steel code
1.4034
D1=Thread
M12X1,5
D=Pin diameter
6
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
14
L=Length
59
S=Travel
6
D2
25
F x 30°
1,8
L1
28
L2
25
Locknut
without locknut
Description
Material
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob 1.4305, electropolished.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request
Special versions.
Accessory
Spacer rings 03089
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.