text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
C
Size
0
Version 1
with locking slot
Product type
short version
Body material
steel
Component material
thermoplastic
Component colour
traffic red RAL 3020
Body surface finish
hardened
Steel code
1.4034
D1=Thread
M08X1
D=Pin diameter
4
F1=Spring force initial N ca.
4
F2=Spring force final N ca.
12
L=Length
29,5
S=Travel
4
D2
18
F x 30°
1
Grade
5.8
Grade
5.8
L1
6
L2
6
Locknut
without locknut
SW1
10

Description

Material

Steel version

Indexing pin hardened:

grade 5.8



Stainless steel version

Indexing pin not hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4305.



Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought