{"product":{"productId":"agid.16489","price":75.37,"name":"INDEXING PLUNGER, SIZE:1, D1=M10X1,D=5, FORM:A WO. GROOVE, FOR THIN WALLEDPARTS, STEEL HARDENED,COMP:THERMOPLASTIC BLACK GREY RAL7021"},"currency":"SEK"}
Indexing Plunger
without locking slot
steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use, sheet metal constructions
- High stability
- Material: steel or stainless steel
Sales unit
kr75.37
plus sales tax
Added to your shopping cart
Item
Indexing Plunger
Form
A
Size
1
Version 1
without locking slot
Product type
for thin wall parts
Main
material
steel
Component
material
thermoplastic
Component
colour
black grey RAL 7021
Surface finish
body
hardened
D1=Thread
M10x1
D=pin diameter
5
L=Length
46,5
D2
28
D3
10
Fx30°
1,3
Grade
5.8
L1
11,5
L2
13
L3
10,5
SW1
17
SW2
14
Spring force
final pressure
F2 approx. N
15
Spring force
initial pressure
F1 approx. N
6
Travel
S
5-9
Description
Material
Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory
A double-ended ring spanner can be supplied as an accessory to tighten the nut.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.