text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
C
Size
1
Version 1
with locking slot
Version 2
eco
Product type
short version
Body material
stainless steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
not hardened
D1=Thread
M10
D=Pin diameter
5
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
12
L=Length
34,5
M=Tightening torque max. Nm
7
S=Travel
5
D2
21
F x 30°
1,3
Form definition
with locking slot, without locknut
L1
8
L2
7
Locknut
without locknut
SW1
13

Description

Material
Steel version:

Indexing pin not hardened.

Threaded sleeve 1.0718.

Indexing pin 1.4305.



Stainless steel version:

Indexing pin not hardened.

Threaded sleeve and indexing pin 1.4305.



Mushroom knob black grey thermoplastic.
Version
Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note
Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece.
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought