text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Precision Indexing Plunger
Form
B
Version 1
with locking slot
Version 2
lockable
Product type
high precision
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Outside diameter
38
D=Pin diameter
25
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
73
GW=Internal thread spherical k
M10
L=Length
134
S=Travel
10
D2
42
D3
50
L1
51
L2
62,5
L3
13
L5
3
L6
60
Locknut
without locknut

Description

Material
Steel.
Grip ball thermoplastic.
Version
Hardened and ground.
Grip ball black grey.
Note
The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range